Automation & Control
KA70-1011 Base with Tube
Product Id
1SFA616077R1011
KA70-1011 Base with tube D=25mm L=110mm
More about KA70-1011 Base with Tube
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Signaling Devices |
Package Width | 0.055 metre |
Package Length | 0.075 metre |
Package Height | 0.075 metre |
Invoice Description | BASE WITH TUBE KA70-1011 |
Product Range | Compact |
Package Gross Weight | 0.06 kilogram |
Mounting Type | Tube mounting, integrated tube |
Extended Product Type | KA70-1011 |
Color | Black |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,209.26
+ ₹300.00 shipping
Best Price
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹1,209.26
+ ₹300.00 shipping
Best Price
|
|
Write Your Own Review