Automation & Control
KSB-123. Signal Beacon
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616080R123
KSB-123R... Light Element Xenon tube Red Flashing light
More about KSB-123. Signal Beacon
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Signal Beacons |
Package Width | 0.075 m |
Package Length | 0.097 m |
Package Height | 0.075 m |
Invoice Description | KSB-123. Signal Beacon |
Product Range | KSB |
Package Gross Weight | 0.14 kg |
Extended Product Type | KSB-123 |
Total GST Percentage | 18.00 |
HSN Number | 8512 20 90 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Write Your Own Review