Automation & Control
KSB-306R Signal Beacon
Out of stock
Product Id
1SFA616080R3061
KSB-306R Light Element LED Red Blinking light
More about KSB-306R Signal Beacon
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Signal Beacons |
Product Class | Signaling Devices |
Rated Operational Voltage | 24 volt AC / DC |
Operational Voltage | 24 volt AC / DC |
Package Width | 0.1 metre |
Package Length | 0.08 metre |
Package Height | 0.075 metre |
Invoice Description | SIGNAL BEACON KSB-306R |
Product Range | Signal Beacons |
Package Gross Weight | 0.14 kilogram |
Function | Blinking light |
Extended Product Type | KSB-306R |
Color | Red |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review