Automation & Control
KASB-1000 Anti-twist
Out of stock
Product Id
1SFA616087R1000
Anti-twist device
More about KASB-1000 Anti-twist
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Signal Beacons |
Product Class | Signaling Devices |
Package Width | 0.1 metre |
Package Length | 0.08 metre |
Package Height | 0.075 metre |
Invoice Description | ANTI- TWIST KASB-1000 |
Product Range | Signal Beacons |
Package Gross Weight | 0.007 kilogram |
Extended Product Type | KASB-1000 |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review