Automation & Control
KTC15-1005 Legend Plate
Out of stock
Product Id
1SFA616915R1005
70 mm diameter legend plate for emergency stop. Black text on yellow plastic with text Emergency Stop
More about KTC15-1005 Legend Plate
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | MPET3, MPEP3, MPEK3, MPET4, MPEP4, MPEK4, CE3T, CE3P, CE3K1, CE4T, CE4P, CE4K1 |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.005 metre |
Invoice Description | LEGEND PLATET KTC15-1005 |
Product Range | Compact |
Package Gross Weight | 0.003 kilogram |
Extended Product Type | KTC15-1005 |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review