Automation & Control
KA2-2042 LED bulb
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SFA616921R2042
LED bulb - Green - Rated Voltage 48 V, (AC)/DC - Rated Current 12 mA - Service Life >50 000 h
More about KA2-2042 LED bulb
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | CL |
Rated Operational Voltage | 48 volt AC / DC |
Rated Current (In) | 12mA |
Package Width | 0.06 metre |
Package Length | 0.025 metre |
Package Height | 0.01 metre |
Invoice Description | LED BULB GREEN KA2-2042 |
Product Range | Compact |
Package Gross Weight | 0.004 kilogram |
Extended Product Type | KA2-2042 |
Color | Green |
Total GST Percentage | 18.00 |
HSN Number | 8539500000 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review