Automation & Control
KA3-1118 Filament Bulb
Out of stock
Product Id
1SFA616922R1118
K A3-1118 FILAMENT BULB
More about KA3-1118 Filament Bulb
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Compact, Modular |
Product Class | Accessories for Operator and Pilot Lights |
Suitable For | Signal Beacons KSB-401_ |
Rated Operational Voltage | 115 volt AC / DC |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.017 metre |
Invoice Description | FILAMENT BULB KA3-1118 |
Product Range | Compact |
Package Gross Weight | 0.011 kilogram |
Extended Product Type | KA3-1118 |
Color | Clear |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Germany (DE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review