Automation & Control
PUSHBUTTON CP4-10U-02
Out of stock
Product Id
1SFA619103R1057
Compact Pushbutton - Maintained - Extended - Grey - Non-illuminated - Black plastic - 2NC
More about PUSHBUTTON CP4-10U-02
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Aux Contacts NC | 2 |
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | 300 volt |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
Block | 2NC |
Bezel Material | Black Plastic |
Terminal Type | Screw Terminals |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PUSHBUTTON CP4-10U-02 |
Product Range | Compact |
Package Gross Weight | 0.022 kilogram |
Function | Maintained |
Extended Product Type | CP4-10U-02 |
Color | Grey |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Write Your Own Review