Automation & Control
PILOT LIGHT CL-523Y 230V a.c.
Product Id
1SFA619402R5233
Compact Pilot Light - Pilot light head - Yellow - Illuminated - Lamptype: LED 230V AC
More about PILOT LIGHT CL-523Y 230V a.c.
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius, Storage -30 ... +85 degree Celsius |
Compatibility | Compact |
Product Class | Operator and Pilot Lights |
Rated Frequency (f) | Supply Circuit 50 60 hertz |
Rated Operational Voltage | 230 2G |
Rated Current (In) | 15mA |
Operational Voltage | 230 2G |
Package Width | 0.1 metre |
Package Length | 0.1 metre |
Package Height | 0.03 metre |
Invoice Description | PILOT LIGHT CL-523Y 230V a.c. |
Product Range | Compact |
Package Gross Weight | 0.022 kilogram |
Extended Product Type | CL-523Y |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 85369001 |
Country of origin | India (IN) |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹390.00
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹390.00
Free delivery
|
|
Write Your Own Review