Automation & Control
Compact Pilot Light Yellow LED 48-60V AC/DC
Out of stock
Product Id
1SFA619403R5073
Compact Pilot Light - Pilot light head - Yellow - Illuminated - Lamptype: LED 48-60V AC/DC
More about Compact Pilot Light Yellow LED 48-60V AC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
Compatibility | Compact |
Rated Frequency (f) | Supply Circuit 50 / 60 hertz |
Terminal Type | Screw Terminals |
Package Width | 0.125 metre |
Package Length | 0.235 metre |
Package Height | 0.05 metre |
Invoice Description | Compact Pilot Light Yellow LED 48-60V AC/DC |
Product Range | CL2 |
Package Gross Weight | 0.184 kilogram |
Extended Product Type | CL2-507Y |
Color | Yellow |
Total GST Percentage | 18.00 |
HSN Number | 8536619090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review