Automation & Control
EMERGENCY STOP CE4T-10R-01
₹148.44
Product Id
1SFA619550R1041
Compact Emergency Stop - Twist release - Mushroom 40mm - Red - Non-illuminated - Black plastic - 1NC
More about EMERGENCY STOP CE4T-10R-01
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Modular |
| Number of Aux Contacts NC | 1 |
| Ambient Air Temperature | Operation -25 ... +70 degree Celsius |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Maintained |
| Color | Red |
| Package Gross Weight | 0.036 kilogram |
| Package Height | 0.04 metre |
| Package Length | 0.1 metre |
| Package Width | 0.1 metre |
| Product Class | Operator and Pilot Lights |
| Rated Frequency (f) | 50 / 60 hertz |
| Terminal Type | Screw Terminals |
| Block | 1NC |
| Bezel Material | n/a |
| Invoice Description | EMERGENCY STOP CE4T-10R-01 |
| Extended Product Type | CE4T-10R-01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹148.44 + ₹100.00 shipping | ||||
| ₹225.00 + ₹50.00 shipping | ||||
| ₹213.00 + ₹70.00 shipping | ||||
| ₹221.96 + ₹70.00 shipping | ||||
| ₹209.00 + ₹100.00 shipping | ||||
| ₹197.06 + ₹250.00 shipping |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹148.44 + ₹100.00 shipping | ||||
| ₹225.00 + ₹50.00 shipping | ||||
| ₹213.00 + ₹70.00 shipping | ||||
| ₹221.96 + ₹70.00 shipping | ||||
| ₹209.00 + ₹100.00 shipping | ||||
| ₹197.06 + ₹250.00 shipping |
Write Your Own Review


