Automation & Control
ABB Softstarter 15kW 30A PSE30-600-70
₹44,681.00
(Inclusive of 18.00% GST)
Product Id
1SFA897103R7000
Softstarter PSE30-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.
More about ABB Softstarter 15kW 30A PSE30-600-70
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | PSE |
Dimensions (HXWXD)in mm | 245x90x184 |
Rated soft starter current at Pe: Ie(A) | 30 ampere |
Protection Available | Electronic overload protection, Underload protection, Locked rotor protection |
Features | Soft start, Soft stop, Current limit, Coated PCBA, Analog output, Kick Start, Built in bypass |
Integrated motor protection | Available |
Communication | Built in Modbus interface, FieldBusPlug (with adapter). |
Display | Yes |
Ambient Temp | -25 ... 60 degree Celsius |
Rated control supply voltage (Us) | 100 ... 250 volt AC |
Frequency(mains Connection) | 50/60 hertz |
Rated Operational Voltage(Ue) | 208 ... 600 volt AC |
Output Power Pn (kW/HP) | 15 kW/ 20 HP |
Package Gross Weight | 3.2 kilogram |
Product Range | PSE |
Invoice Description | SOFTSTARTER#PSE30-600-70 |
Package Height | 288 millimetre |
Package Length | 257 millimetre |
Package Width | 178 millimetre |
Extended Product Type | PSE30-600-70 |
Total GST Percentage | 18.00 |
HSN Number | 85044090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,681.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹44,681.00
Free delivery
|
|
Write Your Own Review