Automation & Control
ABB Softstarter 132kW 250A PSE250-600-70-1
Product Id
1SFA897113R7001
Softstarter PSE250-600-70-1 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.
More about ABB Softstarter 132kW 250A PSE250-600-70-1
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | PSE |
Dimensions (HXWXD)in mm | 435x190x237 |
Rated soft starter current at Pe: Ie(A) | 250 ampere |
Protection Available | Electronic overload protection, Underload protection, Locked rotor protection |
Features | Soft start, Soft stop, Current limit, Coated PCBA, Analog output, Kick Start, Built in bypass |
Integrated motor protection | Available |
Communication | Built in Modbus interface, FieldBusPlug (with adapter). |
Display | Yes |
Ambient Temp | -25 ... 60 degree Celsius |
Rated control supply voltage (Us) | 100 ... 250 volt AC |
Frequency(mains Connection) | 50/60 hertz |
Rated Operational Voltage(Ue) | 208 ... 600 volt AC |
Output Power Pn (kW/HP) | 132 kW/ 180 HP |
Package Gross Weight | 13.3 kilogram |
Product Range | PSE |
Invoice Description | SOFTSTARTER#PSE250-600-70-1 |
Package Height | 510 millimetre |
Package Length | 325 millimetre |
Package Width | 261 millimetre |
Extended Product Type | PSE250-600-70-1 |
Total GST Percentage | 18.00 |
HSN Number | 85044090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review