Automation & Control

ABB Softstarter 55kW 106A PSTX105-600-70

₹107,884.00
GST 18% included
- +
Product Id
1SFA898109R7000
Sold and delivered by Micronova Impex Pvt Ltd
Softstarter PSTX105-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

More about ABB Softstarter 55kW 106A PSTX105-600-70

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Product Class Softstarters
Rated Insulation Voltage (Ui) 600 volt
Ambient Air Temperature Operation -25 ... +60 degree Celsius
Dimensions (HXWXD)in mm 314x150x197.5
Rated control supply voltage (Us) 100 ... 250 volt AC
Rated Frequency (f) 50/60 hertz
Terminal Type Cable Clamp
Number Of Poles 3
Package Gross Weight 5.7 kilogram
Product Range PSTX
Invoice Description SOFTSTARTER#PSTX105-600-70
Package Height 388 millimetre
Package Length 282 millimetre
Package Width 200 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt
Function Reversing starter
Extended Product Type PSTX105-600-70
Total GST Percentage 18.00
HSN Number 85044090
Country of origin Sweden (SE) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
Micronova Impex Pvt Ltd
94.2% of 100
94.2% positive evaluations
₹107,884.00
Free delivery
GST 18% included
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    Micronova Impex Pvt Ltd
    94.2% of 100
    94.2% positive evaluations
    ₹107,884.00
    Free delivery
    GST 18% included
      Write Your Own Review
      You're reviewing:ABB Softstarter 55kW 106A PSTX105-600-70
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.