Automation & Control

ABB Softstarter 160kW 300A PSTX300-600-70

₹176,600.00
+ ₹300.00 shipping
- +
More Offers available from 2 sellers starting at INR. 176600.00
Product Id
1SFA898114R7000
Sold and delivered by LAKSHYA ENTERPRISES
Softstarter PSTX300-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

More about ABB Softstarter 160kW 300A PSTX300-600-70

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Product Class Softstarters
Rated Insulation Voltage (Ui) 600 volt
Ambient Air Temperature Operation -25 ... +60 degree Celsius
Dimensions (HXWXD)in mm 470x258x279.1
Rated control supply voltage (Us) 100 ... 250 volt AC
Rated Frequency (f) 50/60 hertz
Terminal Type Main Circuit: Bars
Number Of Poles 3
Package Gross Weight 18.5 kilogram
Product Range PSTX
Invoice Description SOFTSTARTER#PSTX300-600-70
Package Height 564 millimetre
Package Length 379 millimetre
Package Width 352 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt
Function Reversing starter
Extended Product Type PSTX300-600-70
Total GST Percentage 18.00
HSN Number 85044090
Country of origin Sweden (SE) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
LAKSHYA ENTERPRISES
100% of 100
100% positive evaluations
₹176,600.00
+ ₹300.00 shipping
    Paramount Industrial Corporation
    100% of 100
    100% positive evaluations
    ₹178,373.52
    Free delivery
      No attributes found for the product.
      Download
      All Offers
      Seller Qty Price Landing Price
      LAKSHYA ENTERPRISES
      100% of 100
      100% positive evaluations
      ₹176,600.00
      + ₹300.00 shipping
        Paramount Industrial Corporation
        100% of 100
        100% positive evaluations
        ₹178,373.52
        Free delivery
          Write Your Own Review
          You're reviewing:ABB Softstarter 160kW 300A PSTX300-600-70
          X
          Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
          © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.