Automation & Control

ABB Softstarter 315kW 570A PSTX570-600-70

₹365,000.00
+ ₹300.00 shipping
- +
Product Id
1SFA898117R7000
Sold and delivered by LAKSHYA ENTERPRISES
Softstarter PSTX570-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.

More about ABB Softstarter 315kW 570A PSTX570-600-70

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Product Class Softstarters
Rated Insulation Voltage (Ui) 600 volt
Ambient Air Temperature Operation -25 ... +60 degree Celsius
Dimensions (HXWXD)in mm 493x361x282.15
Rated control supply voltage (Us) 100 ... 250 volt AC
Rated Frequency (f) 50/60 hertz
Terminal Type Main Circuit: Bars
Number Of Poles 3
Package Gross Weight 31 kilogram
Product Range PSTX
Invoice Description SOFTSTARTER#PSTX570-600-70
Package Height 650 millimetre
Package Length 381 millimetre
Package Width 470 millimetre
Max Operating Voltage UL/CSA Main Circuit 600 volt
Function Reversing starter
Extended Product Type PSTX570-600-70
Total GST Percentage 18.00
HSN Number 85044090
Country of origin Sweden (SE) - Imported by ABB India Limited
All Offers
Seller Qty Price Landing Price
LAKSHYA ENTERPRISES
100% of 100
100% positive evaluations
₹365,000.00
+ ₹300.00 shipping
    No attributes found for the product.
    Download
    All Offers
    Seller Qty Price Landing Price
    LAKSHYA ENTERPRISES
    100% of 100
    100% positive evaluations
    ₹365,000.00
    + ₹300.00 shipping
      Write Your Own Review
      You're reviewing:ABB Softstarter 315kW 570A PSTX570-600-70
      X
      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
      © ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.