Automation & Control
ABB Softstarter 400kW 720A PSTX720-600-70
₹470,000.00
+ ₹300.00 shipping
Product Id
1SFA898118R7000
Softstarter PSTX720-600-70 for max 600V main voltage and 100 - 250V 50/60Hz control supply voltage.
More about ABB Softstarter 400kW 720A PSTX720-600-70
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Softstarters |
Rated Insulation Voltage (Ui) | 600 volt |
Ambient Air Temperature | Operation -25 ... +60 degree Celsius |
Dimensions (HXWXD)in mm | 493x361x282.15 |
Rated control supply voltage (Us) | 100 ... 250 volt AC |
Rated Frequency (f) | 50/60 hertz |
Terminal Type | Main Circuit: Bars |
Number Of Poles | 3 |
Package Gross Weight | 58.5 kilogram |
Product Range | PSTX |
Invoice Description | SOFTSTARTER#PSTX720-600-70 |
Package Height | 800 millimetre |
Package Length | 616 millimetre |
Package Width | 600 millimetre |
Max Operating Voltage UL/CSA | Main Circuit 600 volt |
Function | Reversing starter |
Extended Product Type | PSTX720-600-70 |
Total GST Percentage | 18.00 |
HSN Number | 85044090 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹470,000.00
+ ₹300.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹470,000.00
+ ₹300.00 shipping
|
|
Write Your Own Review