Automation & Control
UA95-30-00RA 110V 50Hz Contactor
₹6,658.49
Product Id
1SFL431024R8400
A 3-phase Contactor suitable for Capacitor switching application. Maximum permissible peak current 100 times the nominal RMS current. Operated with a control voltage, versions from 24…….690 V
More about UA95-30-00RA 110V 50Hz Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Capacitor Duty Contactors |
| Rated Control Circuit Voltage (Uc) | 50 Hz 110V; 60 Hz 110-120V |
| Ambient Air Temperature | Close to Contactor for Storage -60 ... +80 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +50 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
| Coil Consumption | Holding at Max. Rated Control Circuit Voltage 50 Hz 22 volt - ampere, Holding at Max. Rated Control Circuit Voltage 60 Hz 26 volt - ampere, Pull-in at Max. Rated Control Circuit Voltage 50 Hz 350 volt - ampere, Pull-in at Max. Rated Control Circuit Voltag |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 145 ampere |
| Country of Origin | Sweden (SE) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | AC-1 300 cycles per hour, AC-2 / AC-4 150 cycles per hour, AC-3 300 cycles per hour |
| Max Mechanical Switching Frequency | 3600 cycles per hour |
| Max Operating Voltage UL/CSA | Main Circuit 600 volt |
| Number of Main Contacts NO | 3 |
| Operate Time | Between Coil De-energization and NC Contact Closing 7 ... 15 millisecond, Between Coil Energization and NO Contact Closing 10 ... 25 millisecond |
| Package Gross Weight | 2 kilogram |
| Package Height | 170 millimetre |
| Package Length | 140 millimetre |
| Package Width | 170 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency (f) | Main Circuit 50 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to UL/CSA 600 volt, acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 1000 volt |
| Mounted Aux Contacts | 0 NO, 0 NC |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 145 ampere, (690 V) 55 °C 135 ampere, (690 V) 70 °C 115 ampere |
| Rated Operational Current AC-3 (Ie) | (1000 V) 55 °C 30 ampere, (220 / 230 / 240 V) 55 °C 96 ampere, (380 / 400 V) 55 °C 96 ampere, (415 V) 55 °C 96 ampere, (440 V) 55 °C 93 ampere, (500 V) 55 °C 80 ampere, (690 V) 55 °C 65 ampere |
| Rated Operational Power AC-6b (Pe) | (230 / 240 V) 40 °C, 50 / 60 Hz 40 KVR, (230 / 240 V) 55 °C, 50 / 60 Hz 35 KVR, (230 / 240 V) 70 °C, 50 / 60 Hz 30 KVR, (400 / 415 V) 40 °C, 50 / 60 Hz 70 KVR, (400 / 415 V) 70 °C, 50 / 60 Hz 53 KVR, (400 / 415 V) 55 °C, 50 / 60 Hz 60 KVR, (440 V) 40 °C, |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Terminal Type | Cable Clamp |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | UA95-30-00RA 110V 50Hz Contactor |
| Extended Product Type | UA95-30-00RA-84 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,658.49 + <span class="price">₹300.00</span> shipping | ||||
| ₹11,059.00 Free delivery |
| CCC Certificate | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹6,658.49 + <span class="price">₹300.00</span> shipping | ||||
| ₹11,059.00 Free delivery |
Write Your Own Review


