Automation & Control
AX185-30-11-80 Contactor
₹19,654.08
+ ₹100.00 shipping
Product Id
1SFL491074R8011
AX185-30-11-80 Contactor
More about AX185-30-11-80 Contactor
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Number of Main Contacts NO | 3 |
Compatibility | AX Contactors |
Mounted Aux Contacts | 1 NO, 1 NC |
Max Mechanical Switching Frequency | 3600 cycles per hour |
Max Electrical Switching Frequency | 300 cycles per hour |
Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 250 ampere |
Terminal Type | Main Circuit: Bars |
Rated Operational Voltage | Main Circuit 1000 volt |
Rated Control Circuit Voltage (Uc) | 50 Hz 220-230V; 60 Hz 230-240V |
Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 185 ampere, (380 / 400 V) 55 °C 185 ampere, (415 V) 55 °C 185 ampere, (440 V) 55 °C 145 ampere, (500 V) 55 °C 145 ampere, (690 V) 55 °C 120 ampere |
Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 250 ampere, (690 V) 55 °C 230 ampere, (690 V) 70 °C 180 ampere |
Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
Rated Frequency Limits | 25 ... 400 hertz |
Rated Frequency (f) | Main Circuit 60 hertz |
Number of Aux Contacts NO | 1 |
Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 1200 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 280 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 600 ampere, at 40 °C Ambient Temp, in Free Air, fr |
Package Width | 180 millimetre |
Package Length | 245 millimetre |
Package Height | 175 millimetre |
Invoice Description | AX185-30-11-80 Contactor |
Product Range | AX Contactors |
Package Gross Weight | 3.8 kilogram |
Extended Product Type | AX185-30-11-80 |
Number of Aux Contacts NC | 1 |
Ambient Air Temperature | Close to Contactor for Storage -40 ... +70 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
Product Class | Block Contactors |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | India (IN), China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,654.08
+ ₹100.00 shipping
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹19,654.08
+ ₹100.00 shipping
|
|
Write Your Own Review