AF210-30-11 100-250V 50/60Hz / 100-250V DC Contactor
₹30,225.00
Product Id
1SFL517001R7011
AF210-30-11 100-250V 50/60Hz / 100-250V DC Contactor
More about AF210-30-11 100-250V 50/60Hz / 100-250V DC Contactor
| Extended Product Type | CONTACTOR |
|---|---|
| Product Range | AF Contactors |
| Package Gross Weight | 5.05 kg |
| Package Height | 227 mm |
| Package Length | 180.5 mm |
| Package Width | 140 mm |
| Invoice Description | AF210-30-11 100-250V 50/60Hz / 100-250V DC Contactor |
| Total GST Percentage | 18.00 |
| HSN Number | 85365010 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,225.00 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,225.00 Free delivery |
Write Your Own Review


