Automation & Control
AX300-30-11-81 Contactor
Out of stock
Product Id
1SFL587074R8111
AX300-30-11-81 Contactor
More about AX300-30-11-81 Contactor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Number of Aux Contacts NC | 1 |
| Number of Aux Contacts NO | 1 |
| Rated Control Circuit Voltage (Uc) | 50 Hz 24V; 60 Hz 24V |
| Ambient Air Temperature | Close to Contactor for Storage -40 ... +70 degree Celsius, Close to Contactor Fitted with Thermal O/L Relay (0.85 ... 1.1 Uc) -25 ... +55 degree Celsius, Close to Contactor without Thermal O/L Relay (0.85 ... 1.1 Uc) -40 ... +70 degree Celsius |
| Conventional Free-air Thermal Current (Ith) | acc. to IEC 60947-4-1, Open Contactors q = 40 °C 250 ampere |
| Country of Origin | India (IN), China (CN) - Imported by ABB India Limited |
| Max Electrical Switching Frequency | 300 cycles per hour |
| Max Mechanical Switching Frequency | 300 cycles per hour |
| Number of Main Contacts NO | 3 |
| Package Gross Weight | 5.4 kilogram |
| Package Height | 223 millimetre |
| Package Length | 270 millimetre |
| Package Width | 175 millimetre |
| Product Class | Block Contactors |
| Rated Breaking Capacity AC-3 acc. to IEC 60947-4-1 | 8 x Ie AC-3 |
| Rated Frequency (f) | Main Circuit 50 hertz |
| Rated Frequency Limits | 25 ... 400 hertz |
| Rated Insulation Voltage (Ui) | acc. to IEC 60947-4-1 and VDE 0110 (Gr. C) 690 volt |
| Mounted Aux Contacts | 1 NO, 1 NC |
| Rated Operational Current AC-1 (Ie) | (690 V) 40 °C 500 ampere, (690 V) 55 °C 400 ampere, (690 V) 70 °C 325 ampere |
| Rated Operational Current AC-3 (Ie) | (220 / 230 / 240 V) 55 °C 305 ampere, (380 / 400 V) 55 °C 305 ampere, (415 V) 55 °C 305 ampere, (440 V) 55 °C 305 ampere, (500 V) 55 °C 290 ampere, (690 V) 55 °C 290 ampere |
| Automation & Control Rated Operational Voltage | Main Circuit 1000 volt |
| Rated Short-time Withstand Current (Icw) | at 40 °C Ambient Temp, in Free Air, from a Cold State 10 s 2440 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 15 min 500 ampere, at 40 °C Ambient Temp, in Free Air, from a Cold State 1 min 996 ampere, at 40 °C Ambient Temp, in Free Air, fr |
| Terminal Type | Main Circuit: Bars |
| Rated Making Capacity AC-3 acc. to IEC 60947-4-1 | 10 x Ie AC-3 |
| Invoice Description | AX300-30-11-81 Contactor |
| Extended Product Type | AX300-30-11-81 |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
Write Your Own Review


