Automation & Control
RC5-3/440 Surge Suppressor
₹1,654.95
Product Id
1SFN050300R1003
RC5-3/440 Surge Suppressor
More about RC5-3/440 Surge Suppressor
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | AX Contactors |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.03 kilogram |
| Package Height | 65 millimetre |
| Package Length | 12 millimetre |
| Package Width | 95 millimetre |
| Product Class | Block Contactors Accessories |
| Invoice Description | RC5-3/440 Surge Suppressor |
| Extended Product Type | RC5-3/440 |
| Total GST Percentage | 18.00 |
| HSN Number | 85369001 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,654.95 + <span class="price">₹70.00</span> shipping |
| RoHS Information | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,654.95 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


