Automation & Control
ZA300 380-400V 50Hz Operating Coil
₹4,552.00
+ ₹50.00 shipping
Product Id
1SFN155110R8506
a.c. operated contactor coil
More about ZA300 380-400V 50Hz Operating Coil
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | A Contactors |
Terminal Type | Screw Terminals |
Package Width | 160 millimetre |
Package Length | 60 millimetre |
Package Height | 97 millimetre |
Invoice Description | ZA300 380-400V 50Hz Operating Coil |
Product Range | A Contactors |
Package Gross Weight | 0.45 kilogram |
Extended Product Type | ZA300 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85045095 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,552.00
+ ₹50.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,552.00
+ ₹50.00 shipping
|
|
Write Your Own Review