Automation & Control
ZAF460 48-130V Operating Coil
Out of stock
Product Id
1SFN155770R6906
a.c. / d.c. operated wide range contactor coil with electronic interface
More about ZAF460 48-130V Operating Coil
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 255 millimetre |
Package Length | 74 millimetre |
Package Height | 170 millimetre |
Invoice Description | ZAF460 48-130V Operating Coil |
Product Range | AF Contactors |
Package Gross Weight | 0.79 kilogram |
Extended Product Type | ZAF460 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85045095 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review