Automation & Control
ZAF750 100-250V Operating Coil
₹38,512.00
Product Id
1SFN156170R7006
a.c. / d.c. operated wide range contactor coil with electronic interface
More about ZAF750 100-250V Operating Coil
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Rated Control Circuit Voltage (Uc) | 50 Hz 100-250V; 60 Hz 100-250V; DC Operation 100-250V |
Package Width | 255 millimetre |
Package Length | 74 millimetre |
Package Height | 170 millimetre |
Invoice Description | ZAF750 100-250V Operating Coil |
Product Range | AF Contactors |
Package Gross Weight | 1.62 kilogram |
Extended Product Type | ZAF750 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85045095 |
Country of origin | Sweden (SE) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹38,512.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹38,512.00
Free delivery
|
|
Write Your Own Review