Automation & Control
ZL400 Main Contact Kit
₹36,467.90
Product Id
1SFN165703R1000
3 pole main contact set for a contactor consisting of fixed contacts, moving contacts, springs and hardware
More about ZL400 Main Contact Kit
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | AF Contactors |
Terminal Type | Screw Terminals |
Package Width | 220 millimetre |
Package Length | 45 millimetre |
Package Height | 120 millimetre |
Invoice Description | ZL400 Main Contact Kit |
Product Range | AF Contactors |
Package Gross Weight | 1.47 kilogram |
Extended Product Type | ZL400 |
Product Class | Block Contactors Accessories |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | France (FR) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36,467.90
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹36,467.90
Free delivery
|
|
Write Your Own Review