Automation & Control
CR-S012VDC1R Pluggable interface relay 1c/o, A1-A2=12VDC, Output=6A/250VAC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405501R2010
CR-S012VDC1R Pluggable interface relay 1c/o, A1-A2=12VDC, Output=6A/250VAC
More about CR-S012VDC1R Pluggable interface relay 1c/o, A1-A2=12VDC, Output=6A/250VAC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Ambient Air Temperature | Operation -40 ... +85 degree Celsius, Storage 0 ... +40 degree Celsius |
Package Gross Weight | 0.06 kilogram |
Product Range | Interface Products |
Invoice Description | CR-S012VDC1R Pluggable interface relay 1c/o, A1-A2=12VDC, Output=6A/250VAC |
Package Height | 23.7 millimetre |
Package Length | 7.4 millimetre |
Package Width | 300 millimetre |
Function | Pluggable slim interface relay CR-S |
Extended Product Type | CR-S012VDC1R |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review