Automation & Control
CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC
Out of stock
Product Id
1SVR405521R5200
CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC spring terminals
More about CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Interface Products |
| Ambient Air Temperature | Operation -40 ... +70 degree Celsius, Storage 0 ... +40 degree Celsius |
| Terminal Type | Spring Terminals |
| Package Gross Weight | 0.26 kilogram |
| Product Range | Interface Products |
| Invoice Description | CR-S048/060VADC1SZ Socket 1c/o, A1-A2=48-60VAC/DC, 250VAC |
| Package Height | 81 millimetre |
| Package Length | 66 millimetre |
| Package Width | 93 millimetre |
| Function | Accessory for interface relays CR-S |
| Extended Product Type | CR-S048/060VADC1SZ |
| Total GST Percentage | 18.00 |
| HSN Number | 85369010 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Product Catalog | Click Here |
Write Your Own Review


