Automation & Control
CR-SJB20-BLUE Jumper bar 20-pole, blue
Out of stock
Product Id
1SVR405598R0700
CR-SJB20-BLUE Jumper bar 20-pole, blue
More about CR-SJB20-BLUE Jumper bar 20-pole, blue
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.132 kilogram |
Product Range | Interface Products |
Invoice Description | CR-SJB20-BLUE Jumper bar 20-pole, blue |
Package Height | 68 millimetre |
Package Length | 86 millimetre |
Package Width | 160 millimetre |
Function | Accessory for interface relays CR-S |
Extended Product Type | CR-SJB20-BLUE |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review