Automation & Control
CR-P230AC1 Pluggable interface relay 1c/o, A1-A2=230VAC, 250V/16A
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405600R3000
The CR-P230AC1 pluggable interface relay is from the CR-P (pcb) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 1 c/o (SPDT) output contact rated at 250 V / 16 A. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-P230AC1 Pluggable interface relay 1c/o, A1-A2=230VAC, 250V/16A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.157 kilogram |
Product Range | Interface Products |
Invoice Description | CR-P230AC1 Pluggable interface relay 1c/o, A1-A2=230VAC, 250V/16A |
Package Height | 28 millimetre |
Package Length | 17 millimetre |
Package Width | 332 millimetre |
Function | Pluggable pcb interface relay CR-P |
Extended Product Type | CR-P230AC1 |
Rated Operational Current (Ie) | 16A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
CCC Certificate | Click Here |
---|
Write Your Own Review