Automation & Control
CR-P110AC2 Pluggable interface relay 2c/o, A1-A2=110VAC, 250V/8A
Out of stock
Product Id
1SVR405601R7000
The CR-P110AC2 pluggable interface relay is from the CR-P (pcb) relay range. This relay operates with a 110 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 8 A. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-P110AC2 Pluggable interface relay 2c/o, A1-A2=110VAC, 250V/8A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.157 kilogram |
Product Range | Interface Products |
Invoice Description | CR-P110AC2 Pluggable interface relay 2c/o, A1-A2=110VAC, 250V/8A |
Package Height | 28 millimetre |
Package Length | 17 millimetre |
Package Width | 332 millimetre |
Function | Pluggable pcb interface relay CR-P |
Extended Product Type | CR-P110AC2 |
Rated Operational Current (Ie) | 8A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
CCC Certificate | Click Here |
---|
Write Your Own Review