Automation & Control
CR-P024AC2G Pluggable interface relay 2c/o,A1-A2=24VAC, 250V/8A, gold contacts
Out of stock
Product Id
1SVR405606R0000
CR-P024AC2G Pluggable interface relay 2c/o,A1-A2=24VAC, 250V/8A, gold contacts
More about CR-P024AC2G Pluggable interface relay 2c/o,A1-A2=24VAC, 250V/8A, gold contacts
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.157 kilogram |
Product Range | Interface Products |
Invoice Description | CR-P024AC2G Pluggable interface relay 2c/o,A1-A2=24VAC, 250V/8A, gold contacts |
Package Height | 28 millimetre |
Package Length | 17 millimetre |
Package Width | 332 millimetre |
Function | Pluggable pcb interface relay CR-P |
Extended Product Type | CR-P024AC2G |
Rated Operational Current (Ie) | 8A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review