Automation & Control
CR-M060DC2 Pluggable interface relay 2c/o, A1-A2=60VDC, 250V/12A
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405611R4200
The CR-M060DC2 pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 60 V DC rated control supply voltage and has 2 c/o (SPDT) output contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M060DC2 Pluggable interface relay 2c/o, A1-A2=60VDC, 250V/12A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M060DC2 Pluggable interface relay 2c/o, A1-A2=60VDC, 250V/12A |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M060DC2 |
Rated Operational Current (Ie) | 12A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review