Automation & Control
CR-M220DC2L Pluggable interface relay 2c/o, A1-A2=220VDC, 250V/12A, LED
Out of stock
Product Id
1SVR405611R9100
The CR-M220DC2L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 220 V DC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 12 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M220DC2L Pluggable interface relay 2c/o, A1-A2=220VDC, 250V/12A, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M220DC2L Pluggable interface relay 2c/o, A1-A2=220VDC, 250V/12A, LED |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M220DC2L |
Rated Operational Current (Ie) | 12A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review