Automation & Control
CR-M230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A, LED
₹803.00
+ ₹70.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405613R3100
The CR-M230AC4L pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 6 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-M230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/6A, LED |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M230AC4L |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹803.00
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹803.00
+ ₹70.00 shipping
|
|
Write Your Own Review