Automation & Control
CR-M024DC4G Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A gold contacts
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405618R1000
CR-M024DC4G Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A gold contacts
More about CR-M024DC4G Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A gold contacts
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M024DC4G Pluggable interface relay 4c/o, A1-A2=24VDC, 250V/6A gold contacts |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M024DC4G |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review