Automation & Control
CR-M012DC4LG Pluggable interface relay 4c/o, A1-A2=12VDC, gold-plated contacts
Product Id
1SVR405618R4100
The CR-M012DC4LG pluggable interface relay is from the CR-M (miniature) relay range. This relay operates with a 12 V DC rated control supply voltage and has a 4 c/o (SPDT) gold-plated output with contacts rated at 250 V / 6 A. The relay has an integrated blue test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories
More about CR-M012DC4LG Pluggable interface relay 4c/o, A1-A2=12VDC, gold-plated contacts
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.35 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M012DC4LG Pluggable interface relay 4c/o, A1-A2=12VDC, gold-plated contacts |
Package Height | 61 millimetre |
Package Length | 50 millimetre |
Package Width | 114 millimetre |
Function | Pluggable miniature interface relay CR-M |
Extended Product Type | CR-M012DC4LG |
Rated Operational Current (Ie) | 6A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review