Automation & Control
CR-U120AC2L Pluggable interface relay 2c/o, A1-A2=120VAC, 250V/10A, LED
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405621R2100
The CR-U120AC2L pluggable interface relay is from the CR-U (universal) relay range. This relay operates with a 120 V AC rated control supply voltage and has 2 c/o (SPDT) output contacts rated at 250 V / 10 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts and an integrated LED. Standard sockets, logic sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-U120AC2L Pluggable interface relay 2c/o, A1-A2=120VAC, 250V/10A, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.87 kilogram |
Product Range | Interface Products |
Invoice Description | CR-U120AC2L Pluggable interface relay 2c/o, A1-A2=120VAC, 250V/10A, LED |
Package Height | 76 millimetre |
Package Length | 77 millimetre |
Package Width | 182 millimetre |
Function | Pluggable universal interface relay CR-U |
Extended Product Type | CR-U120AC2L |
Rated Operational Current (Ie) | 10A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review