Automation & Control
CR-U048AC2 Pluggable interface relay 2c/o, A1-A2=48VAC, 250V/10A
Out of stock
Product Id
1SVR405621R5000
The CR-U048AC2 pluggable interface relay is from the CR-U (universal) relay range. This relay operates with a 48 V AC rated control supply voltage and has 2 c/o (SPDT) output contacts rated at 250 V / 10 A. The relay has an integrated orange test button for manual actuation and locking of the output contacts. Standard sockets, pluggable function modules, holder and marker are available as accessories.
More about CR-U048AC2 Pluggable interface relay 2c/o, A1-A2=48VAC, 250V/10A
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.87 kilogram |
Product Range | Interface Products |
Invoice Description | CR-U048AC2 Pluggable interface relay 2c/o, A1-A2=48VAC, 250V/10A |
Package Height | 76 millimetre |
Package Length | 77 millimetre |
Package Width | 182 millimetre |
Function | Pluggable universal interface relay CR-U |
Extended Product Type | CR-U048AC2 |
Rated Operational Current (Ie) | 10A |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | Poland (PL) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
CCC Certificate | Click Here |
Write Your Own Review