Automation & Control
CR-MX230AC2L Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED
₹376.42
Product Id
1SVR405631R3100
The CR-MX230AC2L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 2 c/o (SPDT) output with contacts rated at 250 V / 7 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX230AC2L Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.411 kilogram |
| Package Height | 103 millimetre |
| Package Length | 37 millimetre |
| Package Width | 142 millimetre |
| Invoice Description | CR-MX230AC2L Pluggable interface relay 2c/o, A1-A2=230VAC, 250V/7A, LED |
| Extended Product Type | CR-MX230AC2L |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹376.42 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹376.42 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


