Automation & Control
CR-MX230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/5A, LED
₹290.94
+ ₹350.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SVR405633R3100
The CR-MX230AC4L pluggable interface relay is from the CR-MX (miniature) relay range. This relay operates with a 230 V AC rated control supply voltage and has a 4 c/o (SPDT) output with contacts rated at 250 V / 5 A. The relay has an integrated LED. Standard sockets, pluggable function modules, holders and markers are available as accessories.
More about CR-MX230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/5A, LED
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.411 kilogram |
Product Range | Interface Products |
Invoice Description | CR-MX230AC4L Pluggable interface relay 4c/o, A1-A2=230VAC, 250V/5A, LED |
Package Height | 101 millimetre |
Package Length | 35 millimetre |
Package Width | 140 millimetre |
Extended Product Type | CR-MX230AC4L |
Total GST Percentage | 18.00 |
HSN Number | 85364900 |
Country of origin | China (CN) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹290.94
+ ₹350.00 shipping
|
|
||
|
₹333.00
Free delivery
|
|
||
|
₹337.48
Free delivery
|
|
||
|
₹470.00
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹290.94
+ ₹350.00 shipping
|
|
||
|
₹333.00
Free delivery
|
|
||
|
₹337.48
Free delivery
|
|
||
|
₹470.00
+ ₹70.00 shipping
|
|
Write Your Own Review