Automation & Control
CR-PSS Standard socket for 1c/o or 2c/o CR-P relays
₹675.00
Product Id
1SVR405650R1000
The CR-PSS socket is from the CR-P (pcb) relay range. The standard socket is suitable for CR-P relays with 1 or 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.
More about CR-PSS Standard socket for 1c/o or 2c/o CR-P relays
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-P |
| Package Gross Weight | 0.382 kilogram |
| Package Height | 74 millimetre |
| Package Length | 88 millimetre |
| Package Width | 81 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CR-PSS Standard socket for 1c/o or 2c/o CR-P relays |
| Extended Product Type | CR-PSS |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹675.00 + <span class="price">₹50.00</span> shipping |
| Declaration of Conformity - CE | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹675.00 + <span class="price">₹50.00</span> shipping |
Write Your Own Review


