Automation & Control
CR-M2SFB Standard socket, fork type for 2c/o CR-MX relay
₹169.92
Product Id
1SVR405651R1400
The CR-M2SFB socket is from the CR-MX (miniature) relay range. This standard socket is suitable for CR-MX relays with 2 c/o (SPDT) output contacts. The socket has fork type screw connection terminals. Pluggable function modules and metal holder are available as accessories.
More about CR-M2SFB Standard socket, fork type for 2c/o CR-MX relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Package Gross Weight | 0.458 kilogram |
| Package Height | 68 millimetre |
| Package Length | 153 millimetre |
| Package Width | 63 millimetre |
| Invoice Description | CR-M2SFB Standard socket, fork type for 2c/o CR-MX relay |
| Extended Product Type | CR-M2SFB |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹169.92 + <span class="price">₹70.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹181.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹381.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹169.92 + <span class="price">₹70.00</span> shipping | ||||
| ₹197.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹181.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹381.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


