Automation & Control
CR-M3SS Standard socket for 3c/o CR-M relay
Out of stock
Product Id
1SVR405651R2000
The CR-M3SS socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 3 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.
More about CR-M3SS Standard socket for 3c/o CR-M relay
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.682 kilogram |
Product Range | Interface Products |
Invoice Description | CR-M3SS Standard socket for 3c/o CR-M relay |
Package Height | 95 millimetre |
Package Length | 78 millimetre |
Package Width | 141 millimetre |
Function | Accessory for interface relays CR-M |
Extended Product Type | CR-M3SS |
Total GST Percentage | 18.00 |
HSN Number | 85366990 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review