Automation & Control
CR-M4SS Standard socket for 2c/o or 4c/o CR-M relay
₹398.84
Product Id
1SVR405651R3000
The CR-M4SS socket is from the CR-M (miniature) relay range. The standard socket is suitable for CR-M relays with 2 and 4 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories.
More about CR-M4SS Standard socket for 2c/o or 4c/o CR-M relay
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Interface Products |
| Country of Origin | China (CN) - Imported by ABB India Limited |
| Function | Accessory for interface relays CR-M |
| Package Gross Weight | 0.702 kilogram |
| Package Height | 95 millimetre |
| Package Length | 78 millimetre |
| Package Width | 141 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CR-M4SS Standard socket for 2c/o or 4c/o CR-M relay |
| Extended Product Type | CR-M4SS |
| Total GST Percentage | 18.00 |
| HSN Number | 85366990 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹398.84 Free delivery | ||||
| ₹499.73 + <span class="price">₹70.00</span> shipping | ||||
| ₹491.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹640.00 + <span class="price">₹70.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹398.84 Free delivery | ||||
| ₹499.73 + <span class="price">₹70.00</span> shipping | ||||
| ₹491.00 + <span class="price">₹100.00</span> shipping | ||||
| ₹640.00 + <span class="price">₹70.00</span> shipping |
Write Your Own Review


