Automation & Control
CR-P/M 92CV Pluggable module varistor and LED green, 110-230VAC/110VDC
Product Id
1SVR405655R1100
The CP-P/M 92CV plug-in module is a pluggable funtion module for sockets of the CR-P and CR-M range. This module provides overvoltage protection and a green LED indication. The rated control supply voltage is 110-230 V AC / 110 V DC.
More about CR-P/M 92CV Pluggable module varistor and LED green, 110-230VAC/110VDC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.032 kilogram |
Product Range | Interface Products |
Invoice Description | CR-P/M 92CV Pluggable module varistor and LED green, 110-230VAC/110VDC |
Package Height | 180 millimetre |
Package Length | 9 millimetre |
Package Width | 130 millimetre |
Function | Accessory for interface relays CR-M, Accessory for interface relays CR-P |
Extended Product Type | CR-P/M 92CV |
Total GST Percentage | 18.00 |
HSN Number | 85489090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review