Automation & Control
CR-U 51C Pluggable module RC element, 110-230VAC/DC
Out of stock
Product Id
1SVR405663R1000
The CR-U 51C plug-in module is a pluggable function module for the CR-U range sockets. This module provides arc elemination. The rated control supply voltage is 110-230 V AC/DC.
More about CR-U 51C Pluggable module RC element, 110-230VAC/DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | Interface Products |
| Product Range Global | Interface Products |
| Country of Origin Global | China (CN) - Imported by ABB India Limited |
| Function Global | Accessory for interface relays CR-U |
| Package Gross Weight Global | 0.072 kilogram |
| Package Height Global | 220 millimetre |
| Package Length Global | 9 millimetre |
| Package Width Global | 180 millimetre |
| Package Gross Weight | 0.072 kilogram |
| Product Range | Interface Products |
| Invoice Description | CR-U 51C Pluggable module RC element, 110-230VAC/DC |
| Package Height | 220 millimetre |
| Package Length | 9 millimetre |
| Package Width | 180 millimetre |
| Function | Accessory for interface relays CR-U |
| Extended Product Type | CR-U 51C |
| Total GST Percentage | 18.00 |
| HSN Number | 85489090 |
| Country of origin | China (CN) - Imported by ABB India Limited |
| Declaration of Conformity - CE | Click Here |
|---|---|
| Declaration of Conformity - CE Global | Click Here |
Write Your Own Review


