Automation & Control
CR-U 61DV Pluggable module varistor and LED green, 24-60VAC/DC
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SVR405665R4100
The CR-U 61DV plug-in module is a pluggable function module for the CR-U range sockets. This module provides overvoltage protection and a green LED indication. The rated control supply voltage is 24-60 V AC / DC.
More about CR-U 61DV Pluggable module varistor and LED green, 24-60VAC/DC
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Package Gross Weight | 0.072 kilogram |
Product Range | Interface Products |
Invoice Description | CR-U 61DV Pluggable module varistor and LED green, 24-60VAC/DC |
Package Height | 220 millimetre |
Package Length | 9 millimetre |
Package Width | 180 millimetre |
Function | Accessory for interface relays CR-U |
Extended Product Type | CR-U 61DV |
Total GST Percentage | 18.00 |
HSN Number | 85489090 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review