Automation & Control
CR-U2SM Socket small for 2c/o CR-U relay
Out of stock
Product Id
1SVR405670R1100
The CR-U2SM socket is from the CR-U (universal) relay range. The small socket is suitable for CR-U relays with 2 c/o (SPDT) output contacts. The socket has screw connection terminals. Pluggable function modules, holder and marker are available as accessories
More about CR-U2SM Socket small for 2c/o CR-U relay
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | Interface Products |
Terminal Type | Screw Terminals |
Package Gross Weight | 0.59 kilogram |
Product Range | Interface Products |
Invoice Description | CR-U2SM Socket small for 2c/o CR-U relay |
Package Height | 84 millimetre |
Package Length | 120 millimetre |
Package Width | 73 millimetre |
Function | Accessory for interface relays CR-U |
Extended Product Type | CR-U2SM |
Total GST Percentage | 18.00 |
HSN Number | 85369010 |
Country of origin | China (CN) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|
Write Your Own Review