Automation & Control
CP-A CM Control module for CP-A RU 2x14-28V adjustable, 2 relay outputs
Out of stock
Product Id
1SVR427075R0000
The CP-A CM is a control module pluggable onto the CP-A RU redundancy unit. This module, with threshold values adjustable from 14-28 V and with 2 relay outputs, monitors both channels of the redundancy unit for undervoltage.
More about CP-A CM Control module for CP-A RU 2x14-28V adjustable, 2 relay outputs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Power Supplies |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Function | Control module for CP-A RU redundancy unit |
| Package Gross Weight | 0.084 kilogram |
| Package Height | 44 millimetre |
| Package Length | 60 millimetre |
| Package Width | 59 millimetre |
| Terminal Type | Screw Terminals |
| Invoice Description | CP-A CM Control module for CP-A RU 2x14-28V adjustable, 2 relay outputs |
| Extended Product Type | CP-A CM |
| Total GST Percentage | 18.00 |
| HSN Number | 85364900 |
| Declaration of Conformity - CE | Click Here |
|---|
Write Your Own Review


